text.skipToContent text.skipToNavigation

Extra-Hard Use (EHU) Angled Devices - Plug, Black and White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Blade Plug 2-Pole 3-Wire 15A 125V Angle
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Angle plugs and adapters both allow for 4-position face rotation.
  • Tri-drive assembly and cord-grip screws are standard on all angle adapters.
  • Angle adapter (sold separately as catalog number EHU15AN) retrofits on all Pass & Seymour EHU-style Straight Blade plugs and connectors. Simply remove the straight handle body from the plug or connector face assembly and replace with the angle adapter.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Black
Type Plug
Application Sector Industrial
Product Line Pass & Seymour
Country Of Origin Mexico
Features Chemical Resistant, Durable, Dust Resistant
Warranty Type 1-Year
Standard UL 498, FEDSPEC
UPC Number 785007236873
Dimensions
Product Depth US 1.35 in
Product Height US 2.13 in
Product Width US 1.53 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  146159
cULus Listed  Yes
Technical Information
Amperage 15 A
Flanged No
Connection Wire Grounding
Connector Style Straight Blade
Indoor/Outdoor Indoor
NEMA Configuration Code 5-15P
Number of Poles Double Pole
Number of Wires 3
Terminal Accommodation #4 AWG
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Why do you STILL need to have abrupt 90 degree turn in conductors? Why can't the wires connect in a straight line up from the bottom & have the 90 degree bend be in the attachment of pinch connector?

Asked by: inspectorbickle
It would make more sense to have the screws on the bottom of the separator with wire entry on the side but this would be a major redesign for the blades and separator and it would also limit the ability to rotate the plug body assembly. Plug would be locked in one position. The angle cap design allows the plug to be rotated to 1 of 4 positions depending on customer needs
Answered by: Legrand Technical Support
Date published: 2022-10-05
  • y_2026, m_6, d_9, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.46
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PS5266SSAN, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 53ms
  • QUESTIONS, PRODUCT